Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7500 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7500
CNSORDERNO
Art. No.
7500
BZ
Type
Flush-mounting, Q-range®, depth 50mm, for conduit M16-M20, with 2 screws, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
ABSTAND
Fixing screw spacing
60 mm
GSCHRAUBEN
Geräteschrauben
2
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
1
CNSMASSEXACT
Individual net weight
30.29 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5415160002323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    261 - Cavity wall, one-gang junction box
    HELIA
    5019 - Cavity wall, O-range®, single
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    247 - Cavity wall, one-gang junction box
    HELIA
    280 - Cav. wall, O-range ECON®, dble.
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    75 - Flush-mounting, one-gang box
    HELIA
    74 - Flush-mounting, one-gang box
    HELIA
    753 - Zwischenstück für 752 (Econ Quadra)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices