Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5012 - Cavity wall, O-range®, double
Bill of material
5012
CNSORDERNO
Art. No.
5012
BZ
Type
Cavity wall, O-range®, double, with bridge, halogen-free, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
2
ABO16
Ausbrechöffnungen Ø 16 mm
2
ABO20
Break-out openings Ø 20 mm
4
ABO25
Ausbrechöffnungen Ø 25 mm
2
XVB
XVB-F2 3 x 1.5 mm²
4
XVB2
XVB-F2 3 x 2.5 mm²
4
CNSMASSEXACT
Individual net weight
56.48 g
CNSVOLUMEEXACT
Single volume
0.643 l
CNSEAN
EAN-Code
5412222354802
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5024 - Cav. wall, O-range ECON®, qudr.
    HELIA
    5023 - Cav. wall, O-range ECON®, trpl.
    HELIA
    5019 - Cavity wall, O-range®, single
    HELIA
    5022 - Cav. wall, O-range ECON®, dble.
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5026 - Cavity wall, O-range ECON® Flex
    HELIA
    9069-01 - Cavity wall one-gang junction box
    HELIA
    5021 - O-range ECON® Hohlwanddose
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    753 - Zwischenstück für 752 (Econ Quadra)
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    5029 - O-range ECON® Hohlwanddose
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices