Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5011 - Cav. wall, O-range ECON®, dble.
Bill of material
5011
CNSORDERNO
Art. No.
5011
BZ
Type
Cavity wall, O-range®, single, for conduits M16-M25, halogen-free, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
1
ABO16
Ausbrechöffnungen Ø 16 mm
2
ABO20
Break-out openings Ø 20 mm
2
XVB
XVB-F2 3 x 1.5 mm²
2
XVB2
XVB-F2 3 x 2.5 mm²
2
XVB3
XVB-F2 5 x 1.5 mm²
2
VPE
Verbindungsstutzen pro VPE
7
CNSMASSEXACT
Individual net weight
27.41 g
CNSVOLUMEEXACT
Single volume
0.288 l
CNSEAN
EAN-Code
5412222354796
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    5019 - Cavity wall, O-range®, single
    HELIA
    5024 - Cav. wall, O-range ECON®, qudr.
    HELIA
    5023 - Cav. wall, O-range ECON®, trpl.
    HELIA
    5022 - Cav. wall, O-range ECON®, dble.
    HELIA
    5026 - Cavity wall, O-range ECON® Flex
    HELIA
    75 - Flush-mounting, one-gang box
    HELIA
    74 - Flush-mounting, one-gang box
    HELIA
    5021 - O-range ECON® Hohlwanddose
    HELIA
    5029 - O-range ECON® Hohlwanddose
    HELIA
    247 - Cavity wall, one-gang junction box
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices