Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9959 - Ceiling exit for corrugated tubing
Bill of material
9959
CNSORDERNO
Art. No.
9959
BZ
Designation
Ceiling exit for corrugated tubing, Ø 85 x 105 mm
LOD
Level of detail
T
Depth
105 mm
AO
Outlet opening Ø
48 mm
D
Outer diameter
85 mm
SK
Combination conduit entries M20/25
4
ABO1
M20/M25 break-out opening
2
ABO2
M25/M32 break-out opening
2
AN
Number of nails
2
AT
Number of parts
1
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 921 128
CNSMASSEXACT
Individual net weight
129.300 g
CNSVOLUMEEXACT
Single volume
1.120 l
CNSEAN
EAN-Code
7611614208831
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Ceiling exit for corrugated tubing Installation in: fair-faced concrete, concrete Measures Depth: 105 mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 85 mm Ceiling outlet diametre (DA) Ø: 48mm Hammer union M20/25: 4 Combined leading-in tubes: 2x M20/25; 2x M25/32 Anzahl Nägel: 2 Article number: 9959 / E-No 165 921 128
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices