Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9917.03 - Waterproof cover
Bill of material
9917.03
CNSORDERNO
Art. No.
9917.03
BZ
Designation
Waterproof cover, 420x320x2 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
2 mm
S
Screws
8 ST
FA
For type number
9917 / 9917.21
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 916 908
CNSMASSEXACT
Individual net weight
819.920 g
CNSVOLUMEEXACT
Single volume
2.108 l
CNSEAN
EAN-Code
7611614261812
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 2mm Of anodized aluminium, neoprene sealing Number of Screws: 8 Article number: 9917.03 / E-No 155 916 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices