Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9917.02 - Screw-down cover
Bill of material
9917.02
CNSORDERNO
Art. No.
9917.02
BZ
Designation
Screw-down cover, 420x320 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
5 mm
F
Color
RAL 9010
S
Screws
6 ST
FA
For type number
9917 / 9917.21
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 912 908
CNSMASSEXACT
Individual net weight
357.820 g
CNSVOLUMEEXACT
Single volume
0.824 l
CNSEAN
EAN-Code
7611614261799
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screw-down cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 6 Article number: 9917.02 / E-No 155 912 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices