Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9916.06 - protective cover for article
Bill of material
9916.06
CNSORDERNO
Art. No.
9916.06
BZ
Designation
protective cover for article, for article 9916/9916.21
LOD
Level of detail
L
Length
242 mm
B
Width
172 mm
H
Height
1 mm
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
Halogenfrei
ENO
E-No.
155 914 908
CNSMASSEXACT
Individual net weight
90.500 g
CNSVOLUMEEXACT
Single volume
0.420 l
CNSEAN
EAN-Code
7611614261850
FA
For type number
9916 / 9916.21
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Cleaning cover For article 9916, 9916.21 Length x Width x Height: 242 x 172 x 1mm For opposing formwork without support Of polystyrene, impact-proof, halogen-free Article number: 9916.06 / E-No 155 914 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    1261-12 - Conc. constr. wall-ceiling transition
    HELIA
    1261-80 - Conc. constr. B² magnet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices