Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9914.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9914.03
CNSORDERNO
Art. No.
9914.03
BZ
Designation
Moisture-proof cover alu, neoprene seal, 265x115x2 mm
LOD
Level of detail
L
Length
265 mm
B
Width
115 mm
H
Height
2 mm
S
Screws
4 ST
FA
For type number
9914.01
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 901 298
CNSMASSEXACT
Individual net weight
185.000 g
CNSVOLUMEEXACT
Single volume
0.387 l
CNSEAN
EAN-Code
7611614039411
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For flush mounting junction boxes 9914.01 Measures Length x Width x Height: 265 x 115 x 2mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9914.03 / E-No 155 901 298
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices