Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9914.01 - Box for formwork
Bill of material
9914.01
CNSORDERNO
Art. No.
9914.01
BZ
Designation
Box for formwork, 250x105x94mm
LOD
Level of detail
L
Length
250 mm
B
Width
105 mm
T
Depth
94 mm
RK
Combination conduit entries M20/25
26
RK2
Combination conduit entries M20/25/32
2
RK3
Combination conduit entries M40/50/63
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
I
Info
UV beständig
ENO
E-No.
155 101 198
CNSMASSEXACT
Individual net weight
321.000 g
CNSEAN
EAN-Code
7611614037844
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotex
Transition box System Prefix Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 105 x 94mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined conduit entries: 26x M20/25; 2x M20/25/32; 2x M40/50/63 Number of nails: 4 Article number: 9914.01 / E-No 155 101 198
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices