Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9912.01 - Flush mounting junction box
Bill of material
9912.01
CNSORDERNO
Art. No.
9912.01
BZ
Designation
Flush mounting junction box, 175x120x64mm
LOD
Level of detail
L
Length
175 mm
B
Width
120 mm
T
Depth
64 mm
AO
Break-out openings Ø 20 mm
2
RK
Combination conduit entries M20/25
14
RK2
Combination conduit entries M20/25/32
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 798
CNSMASSEXACT
Individual net weight
194.400 g
CNSEAN
EAN-Code
7611614037639
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 175 x 120 x 64mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 14x M20/25, 4x M20/25/32 Break-out openings Ø 20mm: 2 Number of nails: 4 Article number: 9912.01 / E-No 155 010 798
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices