Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9911.12 - Plug-in cover
Bill of material
9911.12
CNSORDERNO
Art. No.
9911.12
BZ
Designation
Plug in cover, 185x130 mm
LOD
Level of detail
L
Length
185 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 912 708
CNSMASSEXACT
Individual net weight
61.000 g
CNSEAN
EAN-Code
7611614041889
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Plug-in cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9911.12 / E-No 155 910 708
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices