Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9911.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9911.03
CNSORDERNO
Art. No.
9911.03
BZ
Designation
Moisture-proof cover alu, neoprene seal, 186x130x1.5 mm
LOD
Level of detail
L
Length
186 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 902 198
CNSMASSEXACT
Individual net weight
122.000 g
CNSVOLUMEEXACT
Single volume
0.228 l
CNSEAN
EAN-Code
7611614039329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 186 x 130 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9911.03 / E-No 155 900 198
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices