Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9909.01 - Flush mounting junction box
Bill of material
9909.01
CNSORDERNO
Art. No.
9909.01
BZ
Designation
Flush mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 398
CNSMASSEXACT
Individual net weight
153.000 g
CNSEAN
EAN-Code
7611614037530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, square Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 76mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 4x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9909.01 / E-No 155 010 398
ETIM40
ETIM 40
EC002601