Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9908.21 - Flush mounting junction box
Bill of material
9908.21
CNSORDERNO
Art. No.
9908.21
BZ
Designation
Flush mounting junction box, 115x115x150 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
150 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 998
CNSMASSEXACT
Individual net weight
287.300 g
CNSEAN
EAN-Code
7611614037752
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 150mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9908.21 / E-No 155 010 998
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9908.01 - Flush mounting junction box
    HELIA
    9909.01 - Flush mounting junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices