Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9473-95 - Ceiling penetration sealing systems DS 90 / 120 mm and DS 90 / 74 mm
Bill of material
9473-95
CNSORDERNO
Art. No.
9473-95
ENO
E-Number
121819058
BZ
Type
Fire protection, formwork units, Ø 100 mm, height 300 mm
LOD
Level of Details
INFOTEXT
Infotext
fehlt
DM
Diameter
100 mm
DS
Ceiling thickness
150 - 300 mm
CNSMASSEXACT
Weight
43.1 g
CNSVOLUMEEXACT
Volume
6.039 l
CNSEAN
EAN-Code
4013456544925
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices