Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9464-15 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9464-15
CNSORDERNO
Art. No.
9464-15
BZ
Type
Fire protection one-gang junction box, HWD B15 for shipbuilding walls B15
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
54.5 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through single separation of the pre-embossed edge
71 mm
GSAB
Fixing screw spacing
60 mm
LF13
Conduit entries up to Ø 13 mm
4
FP
For panel thickness
7 - 40 mm
VPE
Support connectors for each package
5
CNSMASSEXACT
Individual net weight
75.4 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN-Code
4013456533561
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices