Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9462-94 - Fire protection electr. box HWD 90
Bill of material
9462-94
CNSORDERNO
Art. No.
9462-94
BZ
Type
Fire protection electr. box HWD 90
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
70 mm
FL
Cut hole Ø
2 x 74 mm
MA
Centre distance
71 mm
RF
Conduit entries for DIN EN conduits up to Ø 25 mm
4.000
LF
Cable entries up to Ø 13.5 mm
4.000
ETAZ
ETA approval
ETA-13/0128
CNSMASSEXACT
Individual net weight
146.6 g
CNSVOLUMEEXACT
Single volume
2.131 l
CNSEAN
EAN-Code
4013456537125
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9464-02 - Fire protection one-gang junction box
    HELIA
    9069-74 - Cavity wall electronics box
    HELIA
    9464-01 - Fire protection one-gang junction box
    HELIA
    9069-94 - Cavity wall electronics box
    HELIA
    1281-02 - Install. housing, HaloX® 100 front part
    HELIA
    9464-50 - Fire prot. ceil. one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices