Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9461-14 - HWD B15 cavity wall box for shipbuilding walls
Bill of material
9461-14
CNSORDERNO
Art. No.
9461-14
BZ
Type
Fire protection one-gang box HWD B15, for shipbuilding walls B15, for thin boarding
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
40 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through single separation of the pre-embossed edge
71 mm
GSAB
Fixing screw spacing
60 mm
LF13
Conduit entries up to Ø 13 mm
4
FP
For panel thickness
0.2 - 40 mm
CNSMASSEXACT
Individual net weight
66.8 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN-Code
4013456536296
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices