Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-06 - Fire prot., ceiling seal DS 90/120 mm
Bill of material
9459-06
CNSORDERNO
Art. No.
9459-06
BZ
Type
Fire prot., ceiling seal DS 90/120 mm
LOD
Level of Details
EO
Installation opening Ø
150 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Maximum population (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25347 / 25348
PVCR
PVC conduits up to
M50
ENO
E-Nummer
121 819 048
CNSMASSEXACT
Individual net weight
1360 g
CNSVOLUMEEXACT
Single volume
14.322 l
CNSEAN
EAN-Code
4013456544703
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    1261-80 - Conc. constr. B² magnet
    HELIA
    1261-12 - Conc. constr. wall-ceiling transition
    HELIA
    9916.06 - protective cover for article
    HELIA
    9907.21 - Flush mounting junction box KRFG-tubes
    HELIA
    9459-05 - Fire prot., ceiling seal DS 90/74 mm
    HELIA
    9907 - Flush mounting junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices