Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9320-21 - Installation housing ThermoX® LED
Bill of material
9320-21
CNSORDERNO
Art. No.
9320-21
BZ
Type
Installation housing ThermoX® LED, for lmnrs CO up to Ø 81mm, ET up to 85mm, Housing dimensions Ø 86 x 95 mm
LOD
Level of Details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
86 mm
MAXD
max. ceiling exit (DA) Ø
81 mm
MAXE
max. installation depth for the LED luminaires
85 mm
MAXL
max. lamp output
10 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
61 g
CNSVOLUMEEXACT
Single volume
1.43 l
CNSEAN
EAN-Code
4013456545717
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext