Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9300-02 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-02
CNSORDERNO
Art. No.
9300-02
BZ
Type
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit Ø 75 mm, Ø 120 x 90 mm
LOD
Level of Details
LDM
Ceiling exit (CE) Ø
75 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
79 mm
CNSMASSEXACT
Individual net weight
125 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456142510
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices