Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9248-77 - Wall light connection box
Bill of material
9248-77
CNSORDERNO
Art. No.
9248-77
ENO
E-Number
372625029
BZ
Type
Cavity wall wall light connection box, air-tight, halogen-free
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
45 mm
FR
Cut hole Ø
35 mm
FP
For panel thickness
7 - 40 mm
LF
Cable entries 3 x 1.5 mm²
1
CNSMASSEXACT
Individual net weight
11 g
CNSVOLUMEEXACT
Single volume
0.109 l
CNSEAN
EAN-Code
4013456240315
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices