Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9069-94 - Cavity wall electronics box
Bill of material
9069-94
CNSORDERNO
Art. No.
9069-94
BZ
Type
Cavity wall electronics box, Sound insulation
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
70 mm
FL
Cut hole Ø
2 x 74 mm
MA
Centre distance
71 mm
RF
Conduit entries for DIN EN conduits up to Ø 25 mm
4
LF
Cable entries up to Ø 13.5 mm
4
CNSMASSEXACT
Individual net weight
165.5 g
CNSVOLUMEEXACT
Single volume
2.131 l
CNSEAN
EAN-Code
4013456537088
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1564-01 - Fire protection one-gang junction box
    HELIA
    9074-01 - Cavity wall one-gang junction box
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    9074-03 - Cavity wall one-gang junction box
    HELIA
    9268-94 - Cavity wall electronics box ECON® Flex
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    9459-01 - Fire prot. cable sealing system LS 90
    HELIA
    9350-21 - Installation housing Enox
    HELIA
    9069-77 - Cavity wall, one-gang junction box
    HELIA
    280 - Cav. wall, O-range ECON®, dble.
    HELIA
    9069-74 - Cavity wall electronics box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices