{helia/unterputz/7651.prj},{NB=7651(2)},{CNSORDERNO=7651},{BZ=Unterputz, Q-range®, Tiefe 65mm, für Rohre M16-M20, ohne Schrauben, Mittenabstand 60/71mm},{LOD=2},{L=60},{B=60},{T=65},{ABSTAND=60},{SCHRAUBDOME=V: 2 x 3, H: 2 x 1},{RFH=2 x M20, 2 x M16/20 mm},{RFV=2 x M16, 4 x M16/20, 4 x M20 mm },{RFB=2 x M20, 2 x M16, 2 x Ø 10,5 mm },{DVF=2},{IP=10},{OP=100},{CNSMASSEXACT=32.8},{CNSVOLUMEEXACT=0.549},{CNSEAN=5415160002316},{INFOLINK=HTML (Online)},{INFOTEXT=},{PICTURESMALL=7651.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 1