Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
76 - Flush-mounting, one-gang box
Bill of material
76
CNSORDERNO
Art. No.
76
BZ
Type
Flush-mounting, one-gang box
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
65 mm
RFV
Rohreinführung Vertikal
3 x 20 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
4 x 16 mm
CNSMASSEXACT
Individual net weight
36.70 g
CNSVOLUMEEXACT
Single volume
0.549 l
CNSEAN
EAN-Code
5412222355212
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices