Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
752 - Q-range ECON® with 2 screw domes
Bill of material
752
CNSORDERNO
Art. No.
752
BZ
Type
Q-range ECON® 4 screw domes
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
2 x 20 + 2 x 16 mm
RFV
Rohreinführung Vertikal
2 x 20 + 1 x 16 mm
CNSMASSEXACT
Individual net weight
31.7 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5412222355182
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    753 - Zwischenstück für 752 (Econ Quadra)
    HELIA
    74 - Flush-mounting, one-gang box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices