Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
7502 - Q-range® Gerätedosen
Bill of material
7502
CNSORDERNO
Art. No.
7502
BZ
Type
Flush-mounting, Q-range®, depth 50mm, For claw fixing, without screw domes, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
ABSTAND
Fixing screw spacing
60 mm
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
1
CNSMASSEXACT
Individual net weight
28.2 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5415160005669
INFOTEXT
Infotext
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    9069-74 - Cavity wall electronics box
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices