Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
7500 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7500
CNSORDERNO
Art. No.
7500
BZ
Type
Flush-mounting, Q-range®, depth 50mm, for conduit M16-M20, with 2 screws, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
ABSTAND
Fixing screw spacing
60 mm
GSCHRAUBEN
Geräteschrauben
2
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
1
CNSMASSEXACT
Individual net weight
30.29 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5415160002323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices