Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
75 - Flush-mounting, one-gang box
Bill of material
75
CNSORDERNO
Art. No.
75
BZ
Type
Flush-mounting, one-gang box
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
RFV
Rohreinführung Vertikal
3 x 20 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
4 x 16 mm
CNSMASSEXACT
Individual net weight
32.23 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5412222355144
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    74 - Flush-mounting, one-gang box
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    341 - Universelle Gerätedosen
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices