Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
74 - Flush-mounting, one-gang box
Bill of material
74
CNSORDERNO
Art. No.
74
BZ
Type
Flush-mounting, one-gang box
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
40 mm
RFV
Rohreinführung Vertikal
3 x 20 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
4 x 16 mm
CNSMASSEXACT
Individual net weight
29 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5412222355113
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    75 - Flush-mounting, one-gang box
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    9069-94 - Cavity wall electronics box
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    753 - Zwischenstück für 752 (Econ Quadra)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices