Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
5026 - Cavity wall, O-range ECON® Flex
Bill of material
5026
CNSORDERNO
Art. No.
5026
BZ
Type
Cavity wall, O-range ECON® Flex, Electronics box, Ø68mm, air-tight, with screws
LOD
Level of Details
FP
für Plattenstärke
7 - 30 mm
L
Length
122 mm
B
Width
73 mm
T
Depth
75 mm
FL
Fräsloch Ø
68 mm
GESCH
Geräteschrauben
2
M25
Rohreinführungen M25
2
LF
Leitungseinführungen 3 x 2.5 mm² bzw. 5 x 1.5 mm²
2
LF2
Leitungseinführungen 3 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.816 l
CNSEAN
EAN-Code
5415160007700
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9069-01 - Cavity wall one-gang junction box
    HELIA
    9069-03 - Cavity wall, one-gang box
    HELIA
    9069-04 - Cavity wall, one-gang junction box
    HELIA
    9069-74 - Cavity wall electronics box
    HELIA
    9069-75 - Cavity wall, one-gang box
    HELIA
    9069-77 - Cavity wall, one-gang junction box
    HELIA
    9069-76 - Cavity wall, one-gang junction box
    HELIA
    9069-94 - Cavity wall electronics box
    HELIA
    5022 - Cav. wall, O-range ECON®, dble.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices