Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
5023 - Cav. wall, O-range ECON®, trpl.
Bill of material
5023
CNSORDERNO
Art. No.
5023
BZ
Type
Cav. wall, O-range ECON®, trpl., for conduits M16-M25, with bridge, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
3
M20
Rohreinführungen M20
6
M25
Rohreinführungen M25
2
XVB
XVB-F2 3 x 1.5 mm²
2
XVB2
XVB-F2 3 x 2.5 mm²
2
CNSMASSEXACT
Individual net weight
76.91 g
CNSVOLUMEEXACT
Single volume
0.964 l
CNSEAN
EAN-Code
5412222367420
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    5024 - Cav. wall, O-range ECON®, qudr.
    HELIA
    9069-04 - Cavity wall, one-gang junction box
    HELIA
    9069-03 - Cavity wall, one-gang box
    HELIA
    9069-01 - Cavity wall one-gang junction box
    HELIA
    5026 - Cavity wall, O-range ECON® Flex
    HELIA
    5022 - Cav. wall, O-range ECON®, dble.
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    5021 - O-range ECON® Hohlwanddose
    HELIA
    9069-74 - Cavity wall electronics box
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5019 - Cavity wall, O-range®, single
    HELIA
    280 - Cav. wall, O-range ECON®, dble.
    HELIA
    247 - Cavity wall, one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices