Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
5019 - Cavity wall, O-range®, single
Bill of material
5019
CNSORDERNO
Art. No.
5019
BZ
Type
Cavity wall, O-range®, single, for conduits M16-M25, halogen-free, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
61 mm
AEBO
Anzahl Einbauöffnungen
1
ABO16
Ausbrechöffnungen Ø 16 mm
2
ABO20
Break-out openings Ø 20 mm
2
XVB
XVB-F2 3 x 1.5 mm²
2
XVB2
XVB-F2 3 x 2.5 mm²
2
XVB3
XVB-F2 5 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
32.35 g
CNSVOLUMEEXACT
Single volume
0.394 l
CNSEAN
EAN-Code
5412222354819
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    5024 - Cav. wall, O-range ECON®, qudr.
    HELIA
    5023 - Cav. wall, O-range ECON®, trpl.
    HELIA
    5022 - Cav. wall, O-range ECON®, dble.
    HELIA
    9069-01 - Cavity wall one-gang junction box
    HELIA
    9069-03 - Cavity wall, one-gang box
    HELIA
    5026 - Cavity wall, O-range ECON® Flex
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    75 - Flush-mounting, one-gang box
    HELIA
    74 - Flush-mounting, one-gang box
    HELIA
    9069-04 - Cavity wall, one-gang junction box
    HELIA
    280 - Cav. wall, O-range ECON®, dble.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices