Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
5011 - Cav. wall, O-range ECON®, dble.
Bill of material
5011
CNSORDERNO
Art. No.
5011
BZ
Type
Cavity wall, O-range®, single, for conduits M16-M25, halogen-free, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
1
ABO16
Ausbrechöffnungen Ø 16 mm
2
ABO20
Break-out openings Ø 20 mm
2
XVB
XVB-F2 3 x 1.5 mm²
2
XVB2
XVB-F2 3 x 2.5 mm²
2
XVB3
XVB-F2 5 x 1.5 mm²
2
VPE
Verbindungsstutzen pro VPE
7
CNSMASSEXACT
Individual net weight
27.41 g
CNSVOLUMEEXACT
Single volume
0.288 l
CNSEAN
EAN-Code
5412222354796
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext