Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
280 - Cav. wall, O-range ECON®, dble.
Bill of material
280
CNSORDERNO
Art. No.
280
BZ
Type
Cavity wall, two-gang junction box
LOD
Level of Details
T
Depth
47 mm
F
Fräsloch Ø
2 x 68 mm
MA
Mittenabstand
71 mm
FP
für Plattenstärke
7 - 40 mm
GSCH
Geräteschrauben
4 mm
ABO20
Break-out openings Ø 20 mm
4
LE
Leitungseinführungen 3 x 1.5
6
CNSMASSEXACT
Individual net weight
46.00 g
CNSVOLUMEEXACT
Single volume
0.608 l
CNSEAN
EAN-Code
5412222353041
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    261 - Cavity wall, one-gang junction box
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    247 - Cavity wall, one-gang junction box
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    9268-94 - Cavity wall electronics box ECON® Flex
    HELIA
    5021 - O-range ECON® Hohlwanddose
    HELIA
    1283-00 - Install. housing, HaloX® 250
    HELIA
    9069-03 - Cavity wall, one-gang box
    HELIA
    9069-94 - Cavity wall electronics box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices