Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1564-01 - Fire protection one-gang junction box
Bill of material
1564-01
CNSORDERNO
Art. No.
1564-01
BZ
Type
Fire protection one-gang junction box, flush mounting for fire-protection walls, EI30-EI120
LOD
Level of Details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Tube entries up to M25
6 mm
LF
Cable entries of up to Ø 11.5 mm
6
ETAZ
ETA approval
applied for
CNSMASSEXACT
Individual net weight
70 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN-Code
4013456546233
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices