Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1298-37 - Conc. const., univ. install. housing
Bill of material
1298-37
CNSORDERNO
Art. No.
1298-37
BZ
Type
Conc. const. univ. install. housing, with mineral fibreboard 258x188x135 mm
LOD
Level of detail
L
Length
258 mm
B
Width
188 mm
T
Depth
135 mm
EO
Example of application
194 x 124 mm
GE
Device installation depth
105 mm
DS
Ceiling thickness
>= 180 mm
WS
Wall thickness
>= 180 mm
REM25
Tube entries up to M25
12
REM32
Tube entries up to M32
8
REM40
Tube entries up to M40
4
GFABO
Installation opening
8
LHL
max. output halogen luminaires
1x35 W QR-CBC, 1x50 W Alu
AN
Number of nails
8
REM20
Tube entries up to M20
-
REM50
Tube entries up to M50
-
REM63
Tube entries up to M63
-
CNSMASSEXACT
Individual net weight
1.500 kg
CNSVOLUMEEXACT
Single volume
6.903 l
CNSEAN
EAN-Code
4013456543812
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices