Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-02 - Conc. const., univ. install. housing
Bill of material
1297-02
CNSORDERNO
Order code
1297-02
BZ
Type
Conc. constr. junction casing, with plaster skin, 250 x 220 x 82 mm
LOD
Level of Details
L
Length
250 mm
B
Width
220 mm
T
Depth
82 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
400.8 g
CNSVOLUMEEXACT
Single volume
5.93 l
CNSEAN
EAN-Code
4013456340817
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices