Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1296-22 - Conc. const. univ. install. housing
Bill of material
1296-22
CNSORDERNO
Order code
1296-22
BZ
Type
Conc. const. univ. install. housing, 180 x 180 x 90 mm, with mineral fibreboard
LOD
Level of Details
L
Length
180 mm
B
Width
180 mm
T
Depth
90 mm
EBO
Installation opening
120 x 100 mm
GE
Device installation depth
65 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
CNSMASSEXACT
Individual net weight
608 g
CNSVOLUMEEXACT
Single volume
4.06 l
CNSEAN
EAN-Code
4013456490048
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices