Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-22 - Conc. const. univ. install. housing
Bill of material
1295-22
CNSORDERNO
Order code
1295-22
BZ
Type
Conc. const. univ. install. housing, 128 x 128 x 86 mm, with mineral fibreboard
LOD
Level of Details
L
Length
128 mm
B
Width
128 mm
T
Depth
86 mm
EBO
Installation opening
75 x 50 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
GET
Device installation depth
65 mm
CNSMASSEXACT
Individual net weight
240 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456490031
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet