Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-02 - Conc. constr. junction casing
Bill of material
1295-02
CNSORDERNO
Order code
1295-02
BZ
Type
Conc. constr. junction casing, with plaster skin, 128 x 128 x 80 mm
LOD
Level of Details
L
Length
128 mm
B
Width
128 mm
T
Depth
80 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
118.5 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456340312
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices