Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-81 - Einbaugehäuse Frontring KompaX®
Bill of material
1293-81
CNSORDERNO
Art. No.
1293-81
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 165 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
165 mm
LB
Min. luminaire covering Ø
177 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
30.700 g
CNSVOLUMEEXACT
Single volume
2.030 l
CNSEAN
EAN-Code
4013456480667
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472