Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-28 - Installation housing KompaX® 1 for
Bill of material
1293-28
CNSORDERNO
Order code
1293-28
BZ
Type
Installation housing KompaX® 1 for, Slab ceilings, with mineral fibreboard, Ceiling exit Ø <= 300 mm
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Ceiling exit (CE) Ø
0-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage max.
90 Watt
CNSMASSEXACT
Individual net weight
1948 g
CNSVOLUMEEXACT
Single volume
17.6 l
CNSEAN
EAN-Code
4013456533226
ETIM40
ETIM 40
EC000414
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices