Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-18 - Instal. housing front ring KompaX®
Bill of material
1293-18
CNSORDERNO
Art. No.
1293-18
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 180 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
180 mm
LB
Min. luminaire covering Ø
187 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
32.900 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN-Code
4013456330412
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472