Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-97 - Instal. hsng. replace. min. fibreboard
Bill of material
1292-97
CNSORDERNO
Art. No.
1292-97
BZ
Type
Instal. hsng. replace. min. fibreboard, for KompaX® 2, Ø 216, H: 12.5 mm, for on-site concrete
FA
For Art. No.
1292-27
LOD
Level of Details
CNSMASSEXACT
Individual net weight
355.000 g
CNSVOLUMEEXACT
Single volume
2.180 l
CNSEAN
EAN-Code
4013456533905
INFOLINK
Data Sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices