Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-35 - Installation housing KompaX® 2
Bill of material
1292-35
CNSORDERNO
Art. No.
1292-35
BZ
Type
Installation housing KompaX® 2, for slab ceilings, with mounting plate
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Wide additional component
160 mm
DA
Ceiling exit (CE) Ø
<= 200 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
CNSMASSEXACT
Individual net weight
1078.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN-Code
4013456355576
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices