Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-27 - Installation housing KompaX® 2
Bill of material
1292-27
CNSORDERNO
Art. No.
1292-27
BZ
Type
Installation housing KompaX® 2, for on-site concrete, w. mineral fibreb., Ceiling exit Ø <= 180 mm
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Wide additional component
160 mm
DA
Ceiling exit (CE) Ø
<= 180 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
10.950 l
CNSEAN
EAN-Code
4013456533264
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housings for built-in luminaires or loudspeakers, for ceiling exits up to diameter 180 mm, plastic, halogen-free, fire-resistance 650°C 2-part, for on-site mixed concrete ceilings, lamp wattage max. 52 Watt Length x Width x Height: 470 x 290 x 111 mm Exit opening, diameter ____________  Luminaire installation height _________________ (max. 200mm)Projection of ballast (AL) _____________ Dimension of ballast (L x W x H)______________ Ceiling thickness __________________ Fire protection class   F___ (please complete all fields) Manufacturer/Type Kaiser KompaX Art. No. 1292-27
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices