Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-01 - Instal. housing front ring KompaX®
Bill of material
1292-01
CNSORDERNO
Art. No.
1292-01
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 100 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
107 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
17.500 g
CNSVOLUMEEXACT
Single volume
0.309 l
CNSEAN
EAN-Code
4013456355651
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices