Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-74 - Installation housing, HaloX® 250
Bill of material
1283-74
CNSORDERNO
Art. No.
1283-74
BZ
Type
Installation housing, HaloX® 250, with front part for magnet holder, for slab ceilings completely mounted
LOD
Level of Details
SYS
HaloX®
HaloX® 250
ELL
Ceiling exit (CE) Ø
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
692.000 g
CNSVOLUMEEXACT
Single volume
13.680 l
CNSEAN
EAN-Code
4013456548466
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, with universal front part for magnet recess, for slab ceilings, one-part (1283-74) Concrete installation housing made of plastic for luminaires and loudspeakers in precast concrete, installation diameter =250 mm, one-part with integrated plastic front part for fitting HaloX® magnet 1299.67 Depth incl. front part 120 mm Lamp wattage LED max. 45 W Lamp wattage LV/HV/TC max. 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 250 Art. No. 1283-74
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices