Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-65 - Install. housing, HaloX® 250 front part
Bill of material
1283-65
CNSORDERNO
Art. No.
1283-65
BZ
Type
Install. housing, HaloX® 250 front part, Inst. opening Ø 240 mm, facing concrete
LOD
Level of Details
DA
Ceiling exit (CE) Ø
240 mm
LB
Min. luminaire covering Ø
252 mm
CNSMASSEXACT
Individual net weight
141.240 g
CNSVOLUMEEXACT
Single volume
2.040 l
CNSEAN
EAN-Code
4013456547407
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 240 mm for on-site mixed concrete (1283-65) Plastic front part for installation diameter Ø 240 mm Luminaire covering min. diameter Ø 252 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-65
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices